IESNA:LM-63-2002
[TEST]P955407
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44362
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5205 6517.2 7703.4 8621.6 9370.4 9794.1 9993.3 10064.3 10423.8 11193.2
12464.2 14069.4 15649.5 16911.2 18015 19022.6 19659.2 19821.7 19430.2 18438.6
16437.2 12977.1 10712.4 8972 7105.7 4998.9 3286.1 2303.7 1797.6 1552.6
1408.3 1183.9 1003 348.1 169.5 27.5 0
5205 6563 7760.6 8694.9 9381.9 9846.8 10084.9 10151.3 10449 11142.9
12317.6 13890.8 15441.1 16746.4 17861.6 18869.1 19624.8 19897.3 19647.7 18807.3
17135.6 13938.9 11145.2 9359 7515.6 5450.1 3583.8 2418.2 1854.9 1607.5
1422.1 1202.2 1012.2 430.5 180.9 34.3 0
5205 6505.7 7680.5 8623.9 9359 9892.6 10188 10313.9 10547.5 11170.3
12171 13567.9 15056.4 16368.5 17428.8 18276 19070.6 19457.6 19359.2 18688.2
17344 15148 12074.9 9931.5 8101.8 6100.4 4073.8 2706.7 2001.4 1662.5
1467.9 1277.8 1094.6 835.8 425.9 50.4 0
5205 6505.7 7646.1 8587.3 9372.7 9975 10378 10588.7 10808.5 11289.4
12033.7 13116.8 14403.7 15638 16631.9 17447.1 18131.8 18685.9 18834.8 18614.9
17806.6 16306.7 14199.9 11706.2 9359 7272.9 5086 3256.3 2221.2 1690
1458.7 1266.3 1080.9 861 604.5 235.9 0
5205 6313.4 7419.4 8385.8 9214.7 9947.5 10531.4 10918.4 11165.8 11545.9
12164.2 12958.8 13987 15033.5 15974.6 16785.3 17444.8 18031 18447.8 18560
18337.9 17655.5 16331.9 14330.5 11992.4 9604 7156.1 4717.3 2963.2 1987.7
1515.9 1346.5 1170.2 893.1 602.3 187.8 0
5205 6212.6 7211 8152.2 9022.4 9828.4 10561.2 11140.6 11534.4 11903.1
12365.7 13029.8 13799.2 14712.9 15633.4 16549.4 17328 17937.1 18397.4 18777.5
19072.9 18974.5 18560 17618.8 15993 13886.2 11177.2 8571.3 5763.8 3558.6
2308.3 1577.8 1142.7 691.6 348.1 91.6 0
5205 6020.3 6888.1 7774.4 8635.4 9480.4 10295.6 11021.5 11623.8 12106.9
12597 13132.8 13721.3 14454.1 15294.5 16247.1 17227.2 18173 19011.1 19748.5
20419.4 21156.8 21488.8 21694.9 21649.1 20714.8 18931 16089.1 12329.1 8351.4
4820.3 2502.9 1277.8 737.4 359.5 123.7 0
5205 5873.7 6569.8 7330.1 8117.8 8862.1 9661.3 10437.6 11184.1 11843.6
12503.1 13114.5 13668.7 14266.3 14893.8 15567 16347.9 17231.8 18198.2 19224.1
20343.9 21951.4 23249.8 24042.1 24944.4 25597 25681.7 24804.7 22523.9 18832.5
13721.3 8855.2 4513.5 1841.1 657.2 128.2 0
5205 5610.4 6100.4 6668.3 7291.2 7950.7 8621.6 9285.7 9942.9 10618.5
11326.1 11981 12693.2 13437.4 14211.4 14987.7 15848.7 16815.1 17884.5 19095.8
20511 22656.7 24786.3 26245 28106.8 30298.2 32643.1 34207.2 33872.8 30724.2
24241.3 15715.9 6666 2035.8 641.2 132.8 0
5205 5564.6 6052.3 6574.4 7162.9 7785.8 8422.4 9056.7 9684.2 10320.8
10948.2 11598.6 12285.5 13029.8 13799.2 14598.4 15486.9 16469.3 17568.4 18821
20233.9 22505.6 24651.2 26231.3 28221.3 30609.7 33169.8 34800.3 34491.1 31143.2
24097.1 14735.8 5647 1559.5 503.8 114.5 0
5205 5390.5 5642.4 5981.3 6391.2 6837.8 7288.9 7762.9 8253 8747.6
9246.8 9762 10281.8 10831.4 11422.2 12047.4 12734.4 13513 14451.8 15523.5
16828.8 18903.5 20476.7 22029.3 23923 26201.5 28340.3 29267.8 28299.1 24605.4
18163.8 10110.1 2915.1 611.4 203.8 45.8 0
5205 5262.3 5404.3 5608.1 5889.7 6194.3 6526.3 6867.5 7213.3 7582
7941.5 8287.3 8644.5 8999.5 9375 9771.2 10188 10694 11280.3 12040.5
13139.7 14504.5 15434.2 16473.9 17717.3 19072.9 19998.1 19675.2 18058.5 15026.6
10852 5553.1 1811.3 540.4 185.5 43.5 0
5205 5147.8 5168.4 5262.3 5415.7 5573.7 5782.1 5988.2 6192 6405
6590.5 6757.6 6897.3 7025.5 7114.9 7172.1 7229.4 7268.3 7332.4 7481.2
7838.5 8049.2 8088.1 8165.9 8287.3 8397.2 8097.2 7146.9 5791.3 4291.4
2917.4 1653.3 829 350.4 169.5 59.5 0
5205 4907.3 4731 4639.4 4630.3 4666.9 4728.7 4797.4 4845.5 4875.3
4873 4815.8 4726.4 4600.5 4433.3 4229.5 3984.5 3730.3 3496.7 3279.2
3054.8 2855.6 2688.4 2551 2431.9 2310.6 2159.4 1955.6 1673.9 1296.1
943.5 693.9 480.9 309.1 176.3 50.4 0
5205 4685.2 4362.3 4220.4 4186 4215.8 4279.9 4348.6 4383 4373.8
4325.7 4241 4117.3 3963.9 3785.3 3602.1 3412 3222 3034.2 2828.1
2619.7 2431.9 2294.5 2212.1 2180 2184.6 2180 2115.9 1957.9 1694.6
1289.2 888.5 622.9 409.9 203.8 45.8 0
5205 4511.2 4121.9 3968.5 3975.3 4062.4 4158.5 4220.4 4224.9 4183.7
4103.6 3989.1 3854 3698.3 3533.4 3370.8 3199.1 3018.1 2832.7 2660.9
2530.4 2418.2 2342.6 2294.5 2253.3 2205.2 2129.6 2051.8 1955.6 1802.2
1568.6 1232 808.3 446.5 213 45.8 0
5205 4344 3943.3 3840.2 3904.4 4023.4 4117.3 4163.1 4144.8 4073.8
3963.9 3833.4 3682.2 3533.4 3375.4 3222 3116.6 2990.7 2832.7 2706.7
2622 2509.8 2333.5 2193.8 2102.2 2012.9 1921.3 1829.7 1747.2 1671.7
1582.4 1438.1 1177 902.2 529 128.2 0
5205 4250.1 3849.4 3792.1 3902.1 4016.6 4110.4 4137.9 4094.4 3982.2
3847.1 3693.7 3528.8 3382.2 3256.3 3185.3 3100.6 3013.6 2928.8 2741.1
2573.9 2441.1 2308.3 2184.6 2056.4 1944.2 1834.2 1733.5 1628.1 1506.8
1387.7 1280.1 1122.1 968.6 677.8 263.3 0
5205 4170 3789.9 3783 3904.4 4014.3 4096.7 4105.9 4039.5 3918.1
3764.7 3595.2 3444.1 3304.4 3210.5 3130.4 3027.3 2887.6 2764 2615.1
2500.6 2372.4 2246.4 2131.9 2035.8 1937.3 1832 1724.3 1598.4 1458.7
1305.3 1170.2 996.1 753.4 499.2 208.4 0
5205 4124.2 3760.1 3780.7 3913.5 4021.1 4094.4 4080.7 3996 3851.7
3673.1 3505.9 3363.9 3256.3 3205.9 3084.6 2896.8 2679.2 2592.2 2518.9
2388.4 2287.7 2200.6 2072.4 1976.2 1900.7 1802.2 1685.4 1545.7 1392.3
1225.1 1151.8 991.5 648.1 471.7 288.5 0
5205 4115 3741.8 3783 3915.8 4025.7 4092.1 4073.8 3970.8 3808.2
3627.3 3462.4 3322.7 3256.3 3178.4 3025 2750.2 2569.3 2523.5 2434.2
2319.7 2196.1 2079.3 1990 1935 1886.9 1797.6 1687.7 1554.9 1401.4
1238.9 1280.1 1021.3 682.4 519.8 192.4 0
5205 4115 3739.5 3789.9 3918.1 4028 4089.8 4080.7 3979.9 3810.5
3627.3 3460.1 3320.4 3258.6 3171.6 3015.9 2729.6 2571.6 2535 2431.9
2312.8 2177.7 2081.6 1962.5 1946.5 1886.9 1795.3 1687.7 1564 1399.2
1243.4 1261.8 877 705.3 512.9 185.5 0
